SPEC 83251
NS75 CSA Quadruplex LLDPE/PVC Service Drop. ACSR Neutral - Messenger
Aluminum Conductors With Linear Low Density Polyethylene And Polyvinyl Chloride Insulation.
Construction:
- Conductor:Conductors are stranded, compact 1350-H19 aluminum
- Messenger:ACSR Neutral
- Insulation:Linear Low Density Polyethylene (LLDPE) and Polyvinyl Chloride (PVC)
Applications and Features:
Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures 75°C for Linear Low Density Polyethylene (LLDPE) and Polyvinyl Chloride (PVC) insulated conductors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | inch | lb/1000ft | |
662272 | 6 | 7 | 0.169 | 75 | 0.319 | 6 | 0.77 | 196 |
663160 | 2 | 7 | 0.268 | 75 | 0.418 | 2 | 1.009 | 401 |
663122 | 2/0 | 7 | 0.376 | 105 | 0.586 | 2/0 | 1.415 | 801 |
663204 | 3/0 | 7 | 0.423 | 105 | 0.633 | 3/0 | 1.528 | 972 |
663148 | 4/0 | 7 | 0.475 | 105 | 0.685 | 4/0 | 1.654 | 1185 |
All dimensions are nominal and subject to normal manufacturing tolerances
1. The actual number of strands may differ for single input wire per ASTM B901
Table 2 – Electrical and Engineering Data
Phase Cond. Size | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 75°C |
---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp |
6 | 0.6742 | 0.9237 | 0.0365 | 0.0054 | 60 |
2 | 0.2666 | 0.3652 | 0.0336 | 0.0086 | 108 |
2/0 | 0.1303 | 0.1821 | 0.0331 | 0.0121 | 168 |
3/0 | 0.1054 | 0.1444 | 0.032 | 0.0139 | 192 |
4/0 | 0.0837 | 0.1146 | 0.0314 | 0.0157 | 224 |
Notes:
1. DC resistances include a 1% length factor for plexing.
2. Inductive reactance assumes the neutral is carrying current.
3. Phase conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the phase conductor only.
6. Ampacity based on conductor temperature of 75°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.
1. DC resistances include a 1% length factor for plexing.
2. Inductive reactance assumes the neutral is carrying current.
3. Phase conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the phase conductor only.
6. Ampacity based on conductor temperature of 75°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.
Neutral Code Word
Size | Code Word | OD (inches) |
---|---|---|
#6 | Bass | 0.182 |
#2 | Carp | 0.290 |
2/0 | Hake | 0.410 |
3/0 | Cusk | 0.461 |
4/0 | Scup | 0.517 |
Revision: 1.000.001
Updated On: Dec. 11, 2023, 9:29 p.m. UTC