SPEC 83305
Triplex Copper XLPE Service Drop Neutral - Messenger
Copper Conductors With Crosslinked Polyethylene Insulation.
Construction:
- Conductor:Conductors are stranded, compressed copper
- Insulation:Cross Linked Polyethylene (XLPE)
- Messenger:Hard Drawn Copper
Applications and Features:
Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Neutral Strand | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | No. | lb/1000ft | ||
TBA | Columbian | 8 | 1 | 0.129 | 45 | 0.219 | 8 | 1 | 171 |
TBA | Garamond | 8 | 7 | 0.146 | 45 | 0.236 | 8 | 7 | 177 |
TBA | Bodoni | 8 | 7 | 0.146 | 45 | 0.236 | 8 | 1 | 176 |
TBA | Pica | 8 | 7 | 0.146 | 45 | 0.236 | 10 | 1 | 158 |
TBA | Gothic | 6 | 7 | 0.178 | 45 | 0.268 | 6 | 7 | 273 |
110718 | Futura | 6 | 7 | 0.178 | 45 | 0.268 | 6 | 1 | 271 |
TBA | Tudor | 6 | 7 | 0.178 | 45 | 0.268 | 8 | 1 | 242 |
110759 | Caslon | 4 | 7 | 0.225 | 45 | 0.315 | 4 | 7 | 425 |
TBA | Ionic | 4 | 7 | 0.225 | 45 | 0.315 | 4 | 1 | 422 |
110734 | Nonpareil | 4 | 7 | 0.225 | 45 | 0.315 | 6 | 1 | 375 |
324640 | Century | 2 | 7 | 0.283 | 45 | 0.373 | 2 | 7 | 664 |
110775 | Primer | 2 | 7 | 0.283 | 45 | 0.373 | 4 | 7 | 585 |
110767 | Minion | 2 | 7 | 0.283 | 45 | 0.373 | 4 | 1 | 582 |
110791 | Corinthian | 1/0 | 19 | 0.362 | 60 | 0.482 | 1/0 | 7 | 1053 |
110809 | Doric | 2/0 | 19 | 0.406 | 60 | 0.526 | 2/0 | 7 | 1318 |
110825 | Composite | 4/0 | 19 | 0.512 | 60 | 0.632 | 4/0 | 7 | 2069 |
All dimensions are nominal and subject to normal manufacturing tolerances
Table 2 – Electrical and Engineering Data
Code Word | Phase Cond. Size | Neutral Rated Breaking Strength | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | |
Columbian | 8 | 826 | 0.65 | 0.799 | 0.0338 | 0.0054 | 85 |
Garamond | 8 | 777 | 0.662 | 0.815 | 0.0339 | 0.0068 | 85 |
Bodoni | 8 | 826 | 0.662 | 0.815 | 0.0339 | 0.0066 | 85 |
Pica | 8 | 529 | 0.662 | 0.815 | 0.0339 | 0.0053 | 85 |
Gothic | 6 | 1228 | 0.416 | 0.512 | 0.0327 | 0.0108 | 110 |
Futura | 6 | 1280 | 0.416 | 0.512 | 0.0327 | 0.0107 | 110 |
Tudor | 6 | 826 | 0.416 | 0.512 | 0.0327 | 0.0086 | 110 |
Caslon | 4 | 1938 | 0.262 | 0.322 | 0.031 | 0.0139 | 145 |
Ionic | 4 | 1970 | 0.262 | 0.322 | 0.031 | 0.0122 | 145 |
Nonpareil | 4 | 1280 | 0.262 | 0.322 | 0.031 | 0.0121 | 145 |
Century | 2 | 3050 | 0.165 | 0.202 | 0.03 | 0.0205 | 195 |
Primer | 2 | 1938 | 0.165 | 0.202 | 0.03 | 0.0204 | 195 |
Minion | 2 | 1970 | 0.165 | 0.202 | 0.03 | 0.0157 | 195 |
Corinthian | 1/0 | 4752 | 0.103 | 0.127 | 0.029 | 0.0206 | 265 |
Doric | 2/0 | 5926 | 0.082 | 0.101 | 0.029 | 0.0207 | 300 |
Composite | 4/0 | 5926 | 0.082 | 0.101 | 0.029 | 0.0207 | 335 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC