SPEC 83310

Quadruplex Copper XLPE Service Drop Neutral - Messenger

Copper Conductors With Crosslinked Polyethylene Insulation.

...

Construction:

  1. Conductor:Conductors are stranded, compressed copper
  2. Messenger:Hard Drawn Copper
  3. Insulation:Cross Linked Polyethylene (XLPE)

Applications and Features:

Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications:

  • ASTM B1 Hard-Drawn Copper
  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ICEA S-76-474 Standard for Neutral-Supported Power Cable Assemblies with Weather-Resistant Extruded Insulation Rated 600V
  • Table 1 – Weights and Measurements
    Stock NumberCode WordPhase Cond. SizePhase StrandDia. Over Phase ConductorPhase Insul. ThicknessDia. Over Phase InsulationNeutral Cond. SizeNeutral StrandApprox. Weight
    AWG/KcmilNo.inchmilinchAWG/KcmilNo.lb/1000ft
    TBAAtlanta670.178450.26861368
    TBATallahassee670.178450.26867369
    606621Richmond470.225450.31547573
    TBABaton Rouge470.225450.31541570
    TBAJackson270.283450.37321889
    325886Seattle270.283450.37327893
    TBANashville1/0190.362600.4821/071420
    TBALincoln2/0190.405600.5252/071773
    TBARaleigh3/0190.456600.5763/072220
    TBADenver4/0190.512600.6324/072781
    All dimensions are nominal and subject to normal manufacturing tolerances
    Table 2 – Electrical and Engineering Data
    Code WordPhase Cond. SizeNeutral Rated Breaking StrengthDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzGMRAllowable Ampacity In Air 90°C
    AWG/KcmillbΩ/1000ftΩ/1000ftΩ/1000ftftAmp
    Atlanta612800.410.5350.0220.008695
    Tallahassee612280.410.5350.0220.010795
    Richmond419380.2580.3360.0220.0121125
    Baton Rouge419700.2580.3360.0220.0122125
    Jackson230030.1620.2110.0220.0204170
    Seattle230500.1620.2110.0220.0205170
    Nashville1/047520.1020.1330.0220.0206230
    Lincoln2/059260.08110.10550.0220.0207265
    Raleigh3/073660.06420.08360.0220.0208305
    Denver4/091540.0510.06330.0220.021350

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC