SPEC 83001
Single 600 Volt USE-2 Aluminum Underground Service Entrance
Construction:
- Conductor:Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum
- Insulation:Cross Linked Polyethylene (XLPE) Type USE-2
For information about our Cable-Rejuvenation Services please visit us at: Cable-Rejuvenation Services
You can email us at: Cable-Rejuvenation Services
Applications and Features:
Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene UL listed as Type USE-2 . These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | lb/1000ft | ||
154435 | Princeton | 6 | 7 | 0.177 | 60 | 0.298 | 44 |
105437 | Mercer | 4 | 7 | 0.225 | 60 | 0.345 | 62 |
105445! | Clemson | 2 | 6 | 0.282 | 60 | 0.403 | 91 |
105452! | Kenyon | 1 | 9 | 0.322 | 80 | 0.473 | 122 |
105460! | Harvard | 1/0 | 9 | 0.361 | 80 | 0.512 | 146 |
105478! | Yale | 2/0 | 11 | 0.405 | 80 | 0.555 | 177 |
105486! | Tufts | 3/0 | 17 | 0.456 | 80 | 0.603 | 214 |
105494! | Beloit | 4/0 | 18 | 0.512 | 80 | 0.658 | 261 |
161877! | Hofstra | 250 | 22 | 0.558 | 95 | 0.732 | 317 |
105502 | Gonzaga | 300 | 37 | 0.61 | 95 | 0.784 | 368 |
105510! | Rutgers | 350 | 30 | 0.661 | 95 | 0.831 | 422 |
105528! | Emory | 500 | 34 | 0.789 | 95 | 0.956 | 578 |
105536 | Duke | 600 | 61 | 0.865 | 110 | 1.086 | 704 |
105551 | Sewanee | 750 | 61 | 0.968 | 110 | 1.159 | 856 |
All dimensions are nominal and subject to normal manufacturing tolerances
1. The actual number of strands may differ for single input wire per ASTM B901
! Conductor is ASTM B901
! Conductor is ASTM B901
Table 2 – Electrical and Engineering Data
Code Word | Phase Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
Princeton | 6 | 1.2 | 157 | 0.674 | 0.812 | 0.051 | 55 | 55 |
Mercer | 4 | 1.4 | 250 | 0.424 | 0.511 | 0.048 | 75 | 75 |
Clemson | 2 | 1.6 | 398 | 0.266 | 0.320 | 0.045 | 100 | 100 |
Kenyon | 1 | 1.9 | 502 | 0.211 | 0.254 | 0.046 | 115 | 115 |
Harvard | 1/0 | 2.0 | 633 | 0.167 | 0.201 | 0.044 | 135 | 135 |
Yale | 2/0 | 2.2 | 798 | 0.133 | 0.159 | 0.043 | 150 | 150 |
Tufts | 3/0 | 2.4 | 1006 | 0.105 | 0.126 | 0.042 | 175 | 175 |
Beloit | 4/0 | 2.6 | 1269 | 0.084 | 0.100 | 0.041 | 205 | 205 |
Hofstra | 250 | 2.9 | 1500 | 0.071 | 0.086 | 0.041 | 230 | 230 |
Gonzaga | 300 | 3.1 | 1800 | 0.059 | 0.071 | 0.041 | 260 | 260 |
Rutgers | 350 | 3.3 | 2100 | 0.050 | 0.062 | 0.040 | 280 | 280 |
Emory | 500 | 3.8 | 3000 | 0.035 | 0.044 | 0.039 | 350 | 350 |
Duke | 600 | 5.4 | 3600 | 0.029 | 0.037 | 0.039 | 385 | 385 |
Sewanee | 750 | 5.8 | 4500 | 0.024 | 0.031 | 0.038 | 435 | 435 |
Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC