SPEC 83043
Triplex 600 Volt RHH/RHW-2 or USE-2 AlumaFlex® Underground Service Entrance
Construction:
- Conductor:Conductors are stranded, compressed Triple E per ASTM 800 and 801
- Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 or USE-2
- Neutral:Cross Linked Polyethylene (XLPE) with three Yellow Extruded Stripes (YES)
Applications and Features:
Conductors are stranded, compressed aluminum Triple E AA8000 (8176-H24), insulated with cross-linked polyethylene Type RHH/RHW-2 or USE-2. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two-phase conductors and one neutral conductor are cabled together to produce the triplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Neutral Strand | Neutral Insul. Thickness | Dia. Over Neutral Insulation | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | No. | mil | inch | inch | lb/1000ft | ||
TBA | Vassar | 4 | 7 | 0.225 | 60 | 0.345 | 4 | 7 | 60 | 0.345 | 0.745 | 191 |
378117 | Stephens | 2 | 7 | 0.282 | 60 | 0.403 | 4 | 7 | 60 | 0.345 | 0.870 | 249 |
TBA | Ramapo | 2 | 7 | 0.282 | 60 | 0.403 | 2 | 7 | 60 | 0.403 | 0.870 | 278 |
378166 | Brenau | 1/0 | 9 | 0.361 | 80 | 0.512 | 2 | 7 | 60 | 0.403 | 1.106 | 404 |
650770 | Bergen | 1/0 | 9 | 0.361 | 80 | 0.512 | 1/0 | 9 | 80 | 0.512 | 1.106 | 441 |
426643^ | Brenau | 1/0 | 9 | 0.361 | 80 | 0.512 | 1/0 | 9 | 80 | 0.512 | 1.106 | 441 |
378182 | Converse | 2/0 | 11 | 0.405 | 80 | 0.555 | 1 | 9 | 80 | 0.473 | 1.199 | 478 |
695924 | Hunter | 2/0 | 11 | 0.405 | 80 | 0.555 | 2/0 | 11 | 80 | 0.555 | 1.199 | 535 |
TBA | Hollins | 3/0 | 17 | 0.456 | 80 | 0.603 | 1/0 | 9 | 80 | 0.512 | 1.302 | 581 |
TBA | Rockland | 3/0 | 17 | 0.456 | 80 | 0.603 | 3/0 | 17 | 80 | 0.603 | 1.302 | 651 |
377127 | Sweetbriar | 4/0 | 18 | 0.512 | 80 | 0.658 | 2/0 | 11 | 80 | 0.555 | 1.421 | 709 |
TBA | Monmouth | 4/0 | 18 | 0.512 | 80 | 0.658 | 4/0 | 18 | 80 | 0.658 | 1.421 | 796 |
398982 | Pratt | 250 | 22 | 0.558 | 95 | 0.732 | 3/0 | 17 | 80 | 0.603 | 1.581 | 853 |
399063 | Wesleyan | 350 | 30 | 0.661 | 95 | 0.831 | 4/0 | 18 | 80 | 0.658 | 1.795 | 1106 |
TBA | Holyoke | 500 | 37 | 0.789 | 95 | 0.979 | 300 | 37 | 95 | 0.784 | 2.115 | 1545 |
TBA | Rider | 500 | 37 | 0.789 | 95 | 0.979 | 350 | 30 | 95 | 0.831 | 2.115 | 1593 |
All dimensions are nominal and subject to normal manufacturing tolerances
^ HI-SCORE: Medium Density Polyethylene Insulation
Table 2 – Electrical and Engineering Data
Code Word | Phase Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | Amp | |
Vassar | 4 | 3.0 | 751 | 0.424 | 0.511 | 0.048 | 0.007 | 75 | 75 |
Stephens | 2 | 3.5 | 1194 | 0.266 | 0.320 | 0.045 | 0.009 | 100 | 100 |
Ramapo | 2 | 3.5 | 1194 | 0.266 | 0.320 | 0.045 | 0.009 | 100 | 100 |
Brenau | 1/0 | 5.5 | 1900 | 0.167 | 0.201 | 0.044 | 0.011 | 135 | 135 |
Bergen | 1/0 | 5.5 | 1900 | 0.167 | 0.201 | 0.044 | 0.011 | 135 | 135 |
Brenau | 1/0 | 5.5 | 1900 | 0.167 | 0.201 | 0.044 | 0.011 | 135 | 135 |
Converse | 2/0 | 6.0 | 2395 | 0.133 | 0.159 | 0.043 | 0.012 | 150 | 150 |
Hunter | 2/0 | 6.0 | 2395 | 0.133 | 0.159 | 0.043 | 0.012 | 150 | 150 |
Hollins | 3/0 | 6.5 | 3020 | 0.105 | 0.126 | 0.042 | 0.014 | 175 | 175 |
Rockland | 3/0 | 6.5 | 3020 | 0.105 | 0.126 | 0.042 | 0.014 | 175 | 175 |
Sweetbriar | 4/0 | 7.1 | 3808 | 0.084 | 0.100 | 0.041 | 0.016 | 205 | 205 |
Monmouth | 4/0 | 7.1 | 3808 | 0.084 | 0.100 | 0.041 | 0.016 | 205 | 205 |
Pratt | 250 | 7.9 | 4500 | 0.071 | 0.086 | 0.041 | 0.017 | 230 | 230 |
Wesleyan | 350 | 9.0 | 6300 | 0.050 | 0.062 | 0.040 | 0.020 | 320 | 415 |
Holyoke | 500 | 12.7 | 9000 | 0.035 | 0.044 | 0.039 | 0.025 | 350 | 350 |
Rider | 500 | 12.7 | 9000 | 0.035 | 0.044 | 0.039 | 0.025 | 350 | 350 |
Notes:
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Conductors assumed to be reverse lay stranded, compressed construction.
3. Phase spacing assumes cables are touching.
4. Resistances shown are for the phase conductors only.
5. Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Conductors assumed to be reverse lay stranded, compressed construction.
3. Phase spacing assumes cables are touching.
4. Resistances shown are for the phase conductors only.
5. Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC