Toggle navigation
Products
Industrial
Utility
Tech Blog
My Products
Ask An Expert
COMEX CU
Close:
4.0505
Products
>
Utility Products
> Substation Control and Power
Canada
United States
Canada
International
Substation Control and Power
Insulation Type
FR-XLPE
PE/PVC
Jacket Type
CPE
PVC
Shield Type
LCT
TS
none
Apply Filter
SPEC: 85013
Multi-Conductor CU 600 V PE/PVC Insulation PVC Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85014
Multi-Conductor CU 600 V PE/PVC Insulation PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85021
Multi-Conductor CU 600 V FR-XLPE LCT Shielded PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85027
Multi-Conductor CU 600 V FR-XLPE Shielded Drain Wire PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85030
Multi-Conductor CU 600 V Shielded PE/PVC Insulation PVC Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85031
Multi-Conductor CU 600 V Shielded PE/PVC Insulation PVC Jacket Power Cable Color Method 1 Table 1
Add to My Products
SPEC: 85079
2/C, 3/C, 4/C CU 600 V FR-XLPE Shielded PVC Jacket Power Cable With Ground. Color Method 1 Table 2
Add to My Products
SPEC: 85085
CU 600 V FR-XLPE Shielded CPE Jacket Power Cable Color Method 1 Table 2
Add to My Products
SPEC: 85004
Multi-Conductor CU 600 V FR-XLPE PVC Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85005
Multi-Conductor CU 600 V FR-XLPE PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85018
Multi-Conductor CU 600 V FR-XLPE Shielded PVC Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85020
Multi-Conductor CU 600 V FR-XLPE Shielded PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85064
2/C, 3/C, 4/C CU 600 V FR-XLPE PVC Jacket Power Cable. Color Method 1 Table 1
Add to My Products
SPEC: 85065
2/C, 3/C, 4/C CU 600 V FR-XLPE PVC Jacket Power Cable. Color Method 1 Table 2
Add to My Products
SPEC: 85078
2/C, 3/C, 4/C CU 600 V FR-XLPE Shielded PVC Jacket Power Cable With Ground. Color Method 1 Table 1
Add to My Products