SPEC 85019
Multi-Conductor CU 600 V FR-XLPE LCT Shielded PVC Jacket Control Cable Color Method 1 Table 1
Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation XHHW-2 Shielded Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
- Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE), 30 Mils thick for all cable sizes
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Shielding:5 mils copper Longitudinally-Applied Corrugated Tape (LCT) shield
- Rip Cord:Rip cord for ease of jacket removal
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
UL Listed
SOUTHWIRE E75755 {UL} XX AWG X/C FRXLP SHIELDED TYPE TC-ER 600V PVC SUN. RES. YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Non UL Listed
SOUTHWIRE XX AWG X/C FR-XLPE CDRS 90C PVC JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V {MM/DD/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | ||||||
12 AWG | |||||||||||||||||||
12 | 6 | 0.087 | 30 | 45 | 0.532 | 122 | 214 | 1.660 | 2.075 | 6.38 | 16 | 20 | 20 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
^ UL Listed part number
^ UL Listed part number
Revision: 3.0.00C