SPEC 85014
Multi-Conductor CU 600 V PE/PVC Insulation PVC Jacket Control Cable Color Method 1 Table 2
Control Cable 600 Volt Copper Conductors, Polyethylene and Polyvinyl Chloride (PE/PVC) Insulation Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 2. Silicone Free

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
- Insulation:20 mils Polyethylene (PE) and 10 mils Polyvinyl Chloride (PVC) for cable sizes 16 AWG and larger
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Rip Cord:Rip cord for ease of jacket removal
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C for normal operation in wet and dry locations, 90°C for emergency overload, and 150°C for short circuit conditions.
Specifications:
Sample Print Legend:
Non UL Listed
SOUTHWIRE XX AWG X/C PE-PVC CDRS PVC JKT 600V SUN. RES. YEAR SEQUENTIAL FOOTAGE MARKS
Table 1 – Physical and Electrical Data
Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | |||||||
10 AWG | |||||||||||||||||||
10 | 8 | 0.111 | 30 | 60 | 0.685 | 259 | 410 | 1.040 | 1.300 | 2.7 | 21 | 24 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00C