SPEC 85065
2/C, 3/C, 4/C CU 600 V FR-XLPE PVC Jacket Power Cable. Color Method 1 Table 2
Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Copper, Fire Retardant Cross-Linked Polyethylene (FR-XLPE) insulation Polyvinyl Chloride (PVC) Jacket. Conductor Identification Method 1 Table 2

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Fire Retardant Cross-Linked Polyethylene (FR-XLPE)
- Filler:Paper or Polypropylene filler
- Binder:Polyester flat thread binder tape
- Rip Cord:Rip cord for ease of jacket removal
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
SOUTHWIRE AWG X X/C FR-XLPE CDRS 90C PVC JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp |
1 | 4 | 19 | 0.321 | 55 | 0.431 | 80 | 1.200 | 1392 | 0.129 | 0.161 | 6.0 | 88 | 104 | 116 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ UL Listed part number
Revision: 3.0.00C