SPEC 85008

Multi-Conductor CU 600 V FR-XLPE Thermoset CPE-TS Jacket Control Cable Color Method 1 Table 1

Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Thermoset Chlorinated Polyethylene (CPE-TS) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

...

Construction:

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE), 30 Mils thick for all cable sizes
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Rip Cord:Rip cord for ease of jacket removal
  6. Overall Jacket:Thermoset Chlorinated Polyethylene (CPE-TS) Jacket

Applications and Features:

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 1
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Sample Print Legend:

    Non UL:
    SOUTHWIRE XX AWG X/C FR-XLPE CDRS 90°C CPE JKT SUNLIGHT RESISTANT TYPE TC 600V {MM/DD/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET

    UL:
    SOUTHWIRE E75755 {UL} XX AWG 3/C TYPE TC-ER FR-XLPE XHHW-2 CDRS 90°C CPE JKT SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. MetalCond. NumberCond. StrandsDiameter Over Cond.Insul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. WeightDC Resistance @ 25°CAC Resistance @ 75°CInductive RectanceMin Bending RadiusAllowable Ampacity At 60°CAllowable Ampacity 75°CAllowable Ampacity 90°C
    AWGNo.strandsinchmilmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftΩ/1000ftinchAmpAmpAmp
    18 AWG
    62212418CU470.04525450.33420596.6698.0350.0361.3--11
    16 AWG
    628795^16CU270.05625450.31116494.1815.0370.0331.2--18
    14 AWG
    620339^!14TCU370.07030450.39538952.6313.1700.0581.5152025
    620341^!14TCU470.07030450.421511102.6313.1700.0581.6121620
    620361^!14TCU770.07030450.498891732.6313.1700.0581.9101417
    12 AWG
    62217712CU270.08830450.39240861.6622.0020.0541.5202530
    607191^!12TCU270.08830450.40440921.6622.0020.0541.6202530
    66932712CU370.08830450.424611191.6622.0020.0541.6202530
    61842312CU470.08830450.445811431.6622.0020.0541.7162024
    62217912CU470.08830450.463811491.6622.0020.0541.8162024
    607193^!12TCU470.08830450.472811591.6622.0020.0541.8162024
    66932312CU770.08830600.5831422551.6622.0020.0542.3141721
    620733&12CU7190.08830600.5881892981.6622.0020.0542.3141721
    66931912CU1270.08830600.7592444141.6622.0020.0543.0101215
    62028012CU1670.08830600.8613255511.6622.0020.0543.4101215
    662521^!12TCU1970.08830800.9233866481.6622.0020.0543.6101215
    10 AWG
    62219510CU270.11330450.448641201.0401.2530.0501.7303540
    620353^!10TCU370.11330450.479971701.0401.2530.0501.9303540
    62219910CU470.11330450.5521292281.0401.2530.0502.2242832
    607188^!10TCU470.11330450.5601292241.0401.2530.0502.2242832
    620359^!10TCU970.11330600.7602914491.0401.2530.0503.0212428
    626480^!10TCU1270.11330800.8953886151.0401.2530.0503.5151720
    6 AWG
    620388^!6TCU470.17745600.7833275070.4110.4950.0513.1445260
    4 AWG
    620390^!4TCU370.22545600.8163905770.2580.3100.0483.2708595
    620392^!4TCU470.22545800.9365208050.2580.3100.0483.7566876
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    ^ UL listed part number
    ! Tinned copper conductor per ASTM B33
    & 19 strand Class C compressed conductor per ASTM B8
    * Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements. Ampacities have been adjusted for stock numbers containing more than Three Current-Carrying Conductors.

    Revision: 1.000.006

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC