SPEC 85012
Multi-Conductor CU 600 V PE/PVC Insulation PVC Jacket Power Cable Color Method 1 Table 1
Power Cable 600 Volt Copper Conductors, Polyethylene and Polyvinyl Chloride (PE/PVC) Insulation Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
- Insulation:Polyethylene (PE) and Polyvinyl Chloride (PVC)
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Rip Cord:Rip cord for ease of jacket removal
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C for normal operation in wet and dry locations, 90°C for emergency overload, and 150°C for short circuit conditions.
Specifications:
Sample Print Legend:
Non UL Listed
SOUTHWIRE XX AWG X/C PE/PVC CDRS 75C PVC JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V {MM/DD/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | |
617347^ | 9 | 2 | 19 | 0.127 | 30 | 45 | 0.472 | 77 | 135 | 0.809 | 0.996 | 1.9 | 35 | 45 |
617349^ | 9 | 4 | 19 | 0.127 | 30 | 60 | 0.579 | 155 | 247 | 0.809 | 0.996 | 2.3 | 28 | 36 |
TBA^ | 9 | 5 | 19 | 0.127 | 30 | 60 | 0.6357 | 204 | 309 | 0.809 | 0.996 | 2.5 | 28 | 36 |
617350^ | 9 | 8 | 19 | 0.127 | 30 | 60 | 0.747 | 309 | 447 | 0.809 | 0.996 | 3.0 | 25 | 32 |
606784 | 8 | 2 | 7 | 0.142 | 60 | 60 | 0.652 | 103 | 241 | 0.653 | 0.849 | 2.5 | 40 | 50 |
619121 | 8 | 2 | 7 | 0.142 | 60 | 60 | 0.652 | 103 | 221 | 0.653 | 0.849 | 2.6 | 40 | 50 |
618426 | 8 | 3 | 7 | 0.142 | 60 | 60 | 0.694 | 165 | 312 | 0.653 | 0.849 | 2.8 | 40 | 50 |
661502 | 8 | 4 | 19 | 0.142 | 60 | 60 | 0.793 | 206 | 373 | 0.653 | 0.849 | 3.2 | 32 | 40 |
620288 | 8 | 5 | 7 | 0.142 | 60 | 80 | 0.875 | 258 | 483 | 0.653 | 0.849 | 3.5 | 32 | 40 |
606775 | 6 | 2 | 7 | 0.178 | 70 | 60 | 0.764 | 164 | 322 | 0.411 | 0.535 | 3.1 | 55 | 65 |
606763 | 6 | 3 | 7 | 0.178 | 70 | 60 | 0.867 | 246 | 482 | 0.411 | 0.535 | 3.5 | 55 | 65 |
619125 | 4 | 2 | 7 | 0.232 | 70 | 80 | 0.911 | 260 | 480 | 0.258 | 0.336 | 3.6 | 70 | 85 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
^ 19 Strand Class C
^ 19 Strand Class C
Revision: 3.0.00C