SPEC 85028
Multi-Conductor CU 600 V FR-XLPE Shielded Thermoset CPE Jacket Control Cable Color Method 1 Table 1
Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Shielded Thermoset Chlorinated Polyethylene Chloride (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8. Tinned copper available upon request.
- Insulation:Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes
- DrainWire:Bare copper drain wire. Tinned copper drain wire available upon request.
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Shielding:5 mils tape shield
- Rip Chord:Rip chord for ease of jacket removal
- Overall Jacket:Thermoset Chlorinated Polyethylene Chloride (CPE)
Applications and Features:
Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
UL Listed
SOUTHWIRE E75755 {UL} XX AWG X/C FR-XLPE CDRS SHIELDED 90C CPE JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V {MM/DD/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Non UL Listed
SOUTHWIRE XX AWG X/C FR-XLPE CDRS SHIELDED 90C CPE JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V {MM/DD/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET<
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | ||||||
14 AWG | |||||||||||||||||||
TBA | 14 | 2 | 0.070 | 30 | 45 | 0.349 | 26 | 68 | 2.630 | 3.288 | 4.18 | 15 | 15 | 15 | |||||
TBA | 14 | 3 | 0.070 | 30 | 45 | 0.370 | 38 | 87 | 2.630 | 3.288 | 4.44 | 15 | 15 | 15 | |||||
TBA | 14 | 4 | 0.070 | 30 | 45 | 0.403 | 51 | 109 | 2.630 | 3.288 | 4.83 | 14 | 15 | 15 | |||||
TBA | 14 | 5 | 0.070 | 30 | 45 | 0.440 | 64 | 132 | 2.630 | 3.288 | 5.28 | 14 | 15 | 15 | |||||
TBA | 14 | 6 | 0.070 | 30 | 45 | 0.479 | 77 | 155 | 2.630 | 3.288 | 5.74 | 14 | 15 | 15 | |||||
TBA | 14 | 7 | 0.070 | 30 | 45 | 0.479 | 90 | 171 | 2.630 | 3.288 | 5.74 | 12 | 15 | 15 | |||||
TBA | 14 | 8 | 0.070 | 30 | 45 | 0.519 | 102 | 195 | 2.630 | 3.288 | 6.22 | 12 | 15 | 15 | |||||
TBA | 14 | 9 | 0.070 | 30 | 60 | 0.588 | 115 | 236 | 2.630 | 3.288 | 7.05 | 12 | 15 | 15 | |||||
TBA | 14 | 10 | 0.070 | 30 | 60 | 0.638 | 128 | 266 | 2.630 | 3.288 | 7.65 | 9 | 11 | 12 | |||||
TBA | 14 | 12 | 0.070 | 30 | 60 | 0.659 | 154 | 303 | 2.630 | 3.288 | 7.90 | 9 | 11 | 12 | |||||
TBA | 14 | 15 | 0.070 | 30 | 60 | 0.730 | 192 | 371 | 2.630 | 3.288 | 8.76 | 9 | 11 | 12 | |||||
TBA | 14 | 19 | 0.070 | 30 | 60 | 0.768 | 243 | 446 | 2.630 | 3.288 | 9.21 | 9 | 11 | 12 | |||||
TBA | 14 | 20 | 0.070 | 30 | 60 | 0.808 | 256 | 475 | 2.630 | 3.288 | 9.69 | 9 | 11 | 12 | |||||
TBA | 14 | 25 | 0.070 | 30 | 80 | 0.937 | 320 | 619 | 2.630 | 3.288 | 11.24 | 8 | 9 | 11 | |||||
TBA | 14 | 30 | 0.070 | 30 | 80 | 0.991 | 384 | 719 | 2.630 | 3.288 | 11.89 | 8 | 9 | 11 | |||||
TBA | 14 | 37 | 0.070 | 30 | 80 | 1.067 | 474 | 862 | 2.630 | 3.288 | 12.80 | 7 | 8 | 10 | |||||
12 AWG | |||||||||||||||||||
TBA | 12 | 2 | 0.087 | 30 | 45 | 0.384 | 41 | 90 | 1.660 | 2.075 | 4.61 | 20 | 20 | 20 | |||||
TBA | 12 | 3 | 0.087 | 30 | 45 | 0.408 | 61 | 118 | 1.660 | 2.075 | 4.9 | 20 | 20 | 20 | |||||
TBA | 12 | 4 | 0.087 | 30 | 45 | 0.445 | 81 | 148 | 1.660 | 2.075 | 5.34 | 16 | 20 | 20 | |||||
TBA | 12 | 5 | 0.087 | 30 | 45 | 0.487 | 102 | 181 | 1.660 | 2.075 | 5.84 | 16 | 20 | 20 | |||||
TBA | 12 | 6 | 0.087 | 30 | 45 | 0.532 | 122 | 214 | 1.660 | 2.075 | 6.38 | 16 | 20 | 20 | |||||
TBA | 12 | 7 | 0.087 | 30 | 45 | 0.532 | 143 | 237 | 1.660 | 2.075 | 6.38 | 14 | 17 | 20 | |||||
TBA | 12 | 8 | 0.087 | 30 | 60 | 0.607 | 163 | 288 | 1.660 | 2.075 | 7.28 | 14 | 17 | 20 | |||||
TBA | 12 | 9 | 0.087 | 30 | 60 | 0.651 | 183 | 324 | 1.660 | 2.075 | 7.81 | 14 | 17 | 20 | |||||
TBA | 12 | 10 | 0.087 | 30 | 60 | 0.709 | 204 | 365 | 1.660 | 2.075 | 8.50 | 10 | 12 | 15 | |||||
TBA | 12 | 12 | 0.087 | 30 | 60 | 0.732 | 244 | 419 | 1.660 | 2.075 | 8.78 | 10 | 12 | 15 | |||||
TBA | 12 | 15 | 0.087 | 30 | 60 | 0.813 | 305 | 516 | 1.660 | 2.075 | 9.75 | 10 | 12 | 15 | |||||
TBA | 12 | 19 | 0.087 | 30 | 80 | 0.896 | 387 | 657 | 1.660 | 2.075 | 10.75 | 10 | 12 | 15 | |||||
TBA | 12 | 20 | 0.087 | 30 | 80 | 0.942 | 407 | 699 | 1.660 | 2.075 | 11.30 | 10 | 12 | 15 | |||||
TBA | 12 | 25 | 0.087 | 30 | 80 | 1.043 | 509 | 860 | 1.660 | 2.075 | 12.51 | 9 | 11 | 13 | |||||
TBA | 12 | 30 | 0.087 | 30 | 80 | 1.104 | 611 | 1005 | 1.660 | 2.075 | 13.24 | 9 | 11 | 13 | |||||
TBA | 12 | 37 | 0.087 | 30 | 80 | 1.191 | 753 | 1211 | 1.660 | 2.075 | 14.29 | 8 | 10 | 12 | |||||
10 AWG | |||||||||||||||||||
TBA | 10 | 2 | 0.111 | 30 | 45 | 0.431 | 65 | 124 | 1.040 | 1.300 | 5.17 | 30 | 30 | 30 | |||||
TBA | 10 | 3 | 0.111 | 30 | 45 | 0.459 | 97 | 165 | 1.040 | 1.300 | 5.50 | 30 | 30 | 30 | |||||
607190# | 10 | 4 | 0.111 | 30 | 45 | 0.502 | 130 | 210 | 1.040 | 1.300 | 6.02 | 24 | 28 | 30 | |||||
TBA | 10 | 5 | 0.111 | 30 | 60 | 0.581 | 162 | 273 | 1.040 | 1.300 | 6.97 | 24 | 28 | 30 | |||||
TBA | 10 | 6 | 0.111 | 30 | 60 | 0.632 | 194 | 323 | 1.040 | 1.300 | 7.58 | 24 | 28 | 30 | |||||
TBA | 10 | 7 | 0.111 | 30 | 60 | 0.632 | 227 | 358 | 1.040 | 1.300 | 7.58 | 21 | 24 | 28 | |||||
TBA | 10 | 8 | 0.111 | 30 | 60 | 0.685 | 259 | 410 | 1.040 | 1.300 | 8.22 | 21 | 24 | 28 | |||||
TBA | 10 | 9 | 0.111 | 30 | 60 | 0.736 | 291 | 461 | 1.040 | 1.300 | 8.83 | 21 | 24 | 28 | |||||
TBA | 10 | 10 | 0.111 | 30 | 60 | 0.803 | 324 | 519 | 1.040 | 1.300 | 9.63 | 15 | 17 | 20 | |||||
626415# | 10 | 12 | 0.111 | 30 | 80 | 0.915 | 452 | 683 | 1.040 | 1.300 | 11 | 15 | 17 | 20 | |||||
TBA | 10 | 15 | 0.111 | 30 | 80 | 0.964 | 486 | 777 | 1.040 | 1.300 | 11.56 | 15 | 17 | 20 | |||||
TBA | 10 | 19 | 0.111 | 30 | 80 | 1.014 | 615 | 941 | 1.040 | 1.300 | 12.16 | 15 | 17 | 20 | |||||
TBA | 10 | 20 | 0.111 | 30 | 80 | 1.067 | 648 | 1001 | 1.040 | 1.300 | 12.80 | 15 | 17 | 20 | |||||
TBA | 10 | 25 | 0.111 | 30 | 80 | 1.184 | 810 | 1236 | 1.040 | 1.300 | 14.20 | 13 | 15 | 18 | |||||
TBA | 10 | 30 | 0.111 | 30 | 80 | 1.254 | 971 | 1450 | 1.040 | 1.300 | 15.04 | 13 | 15 | 18 | |||||
TBA | 10 | 37 | 0.111 | 30 | 80 | 1.355 | 1198 | 1755 | 1.040 | 1.300 | 16.26 | 12 | 14 | 16 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
^ UL Listed part number
# Tinned Copper
^ UL Listed part number
# Tinned Copper
Revision: 3.0.00C