SPEC 85051

Multi-Conductor CU 600 V FR-XLPE Shielded Thermoset CPE-TS Jacket Control Cable Color Method 1 Table 1

Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Shielded Thermoset Chlorinated Polyethylene (CPE-TS) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

...

Construction:

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE), 30 Mils thick for all cable sizes
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Shielding:5 mils tape shield
  6. Rip Cord:Rip cord for ease of jacket removal
  7. Overall Jacket:Thermoset Chlorinated Polyethylene (CPE-TS)

Applications and Features:

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 1
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Sample Print Legend:

    UL Listed
    SOUTHWIRE {UL} XX AWG CU X/C FR-XLPE XHHW-2 TYPE TC CDRS 90C CPE-TS JKT SHIELDED 600V SUN RES MM/YYYY {SEQUENTIAL FOOTAGE MARKS} SEQ FEET

    Non UL Listed
    SOUTHWIRE XX AWG X/C FR-XLPE CDRS 90C PVC JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V {MM/DD/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET

    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberDiameter Over Cond.Insul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. WeightDC Resistance @ 25°CAC Resistance @ 90°CMin Bending RadiusAllowable Ampacity At 60°C *Allowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWGNo.inchmilmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftinchAmpAmpAmp
    14 AWG
    TBA1420.07030450.34926682.6303.2884.2151515
    TBA1430.07030450.37038872.6303.2884.4151515
    TBA1440.07030450.403511092.6303.2884.8141515
    TBA1450.07030450.440641322.6303.2885.3141515
    TBA1460.07030450.479771552.6303.2885.8141515
    TBA1470.07030450.479901712.6303.2885.8121515
    TBA1480.07030450.5191021952.6303.2886.2121515
    TBA1490.07030600.5881152362.6303.2887.1121515
    TBA14100.07030600.6381282662.6303.2887.791112
    TBA14120.07030600.6591543032.6303.2887.991112
    TBA14150.07030600.7301923712.6303.2888.891112
    TBA14190.07030600.7682434462.6303.2889.291112
    TBA14200.07030600.8082564752.6303.2889.791112
    TBA14250.07030800.9373206192.6303.28811.28911
    TBA14300.07030800.9913847192.6303.28811.98911
    TBA14370.07030801.0674748622.6303.28812.87810
    12 AWG
    TBA1220.08730450.38441901.6602.0754.6202020
    TBA1230.08730450.408611181.6602.0754.9202020
    TBA1240.08730450.445811481.6602.0755.3162020
    TBA1250.08730450.4871021811.6602.0755.8162020
    TBA1260.08730450.5321222141.6602.0756.4162020
    TBA1270.08730450.5321432371.6602.0756.4141720
    607195^^1270.08730600.6041782921.6602.0757.3141720
    TBA1280.08730600.6071632881.6602.0757.3141720
    TBA1290.08730600.6872243581.6602.0757.8141720
    TBA1290.08730600.6872243581.6602.0757.8141720
    TBA12100.08730600.7092043651.6602.0758.5101215
    TBA12120.08730600.7322444191.6602.0758.8101215
    TBA12150.08730600.8133055161.6602.0759.8101215
    TBA12190.08730800.8963876571.6602.07510.8101215
    TBA12200.08730800.9424076991.6602.07511.3101215
    TBA12250.08730801.0435098601.6602.07512.591113
    TBA12300.08730801.10461110051.6602.07513.391113
    TBA12370.08730801.19175312111.6602.07514.381012
    10 AWG
    TBA1020.11130450.431651241.0401.3005.2303030
    TBA1030.11130450.459971651.0401.3005.5303030
    622243!^^1020.11130450.472931551.0401.3005.7303030
    TBA1040.11130600.5601302721.0401.3006.7242830
    TBA1040.11130600.5691622641.0401.3006.7242830
    TBA1050.11130600.5811622731.0401.3007242830
    TBA1060.11130600.6321943231.0401.3007.6242830
    TBA1070.11130600.6322273581.0401.3007.6212428
    TBA1080.11130600.6852594101.0401.3008.2212428
    TBA1090.11130600.7362914611.0401.3008.8212428
    TBA10100.11130600.8033245191.0401.3009.6151720
    TBA10120.11130800.9004576891.0401.30010.8151720
    TBA10120.11130800.9003896791.0401.30010.8151720
    TBA10150.11130800.9644867771.0401.30011.6151720
    TBA10190.11130801.0146159411.0401.30012.2151720
    TBA10200.11130801.06764810011.0401.30012.8151720
    TBA10250.11130801.18481012361.0401.30014.2131518
    TBA10300.11130801.25497114501.0401.30015.1131518
    TBA10370.11130801.355119817551.0401.30016.3121416
    TBA840.14245600.7012043200.65280.8498.4324044
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
    ! UL Listed part number
    ^^ Tinned Copper

    Revision: