SPEC 85070
Multi-Conductor CU 600 V FR-XLPE Thermoplastic CPE-TP Jacket Power Cable Color Method 1 Table 1
Power Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
- Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE)
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Rip Cord:Rip cord for ease of jacket removal
- Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
UL Listed
SOUTHWIRE E75755 {UL} XX AWG X/C FR-XLPE XHHW-2 TYPE TC CDRS 90C CPE JKT 600V SUNLIGHT RESISTANT MM/YYYY{SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Non UL Listed
SOUTHWIRE XX AWG X/C FR-XLPE CDRS 90C CPE JKT 600V SUN. RES. DIRECT BURIAL YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |
604224 | 8 | 2 | 0.142 | 45 | 0.232 | 60 | 0.588 | 103 | 201 | 0.162 | 0.211 | 2.4 | 40 | 50 | 55 |
TBA | 8 | 6 | 0.142 | 45 | 0.231 | 80 | 0.861 | 308 | 513 | 0.162 | 0.211 | 3.4 | 32 | 40 | 44 |
619238 | 6 | 2 | 0.174 | 60 | 0.232 | 60 | 0.712 | 164 | 301 | 0.411 | 0.535 | 2.9 | 55 | 65 | 75 |
618351! | 6 | 3 | 0.178 | 45 | 0.268 | 60 | 0.699 | 246 | 389 | 0.411 | 0.535 | 2.8 | 55 | 65 | 75 |
604297 | 6 | 3 | 0.178 | 45 | 0.268 | 60 | 0.707 | 246 | 395 | 0.411 | 0.535 | 2.8 | 55 | 65 | 75 |
606604 | 4 | 2 | 0.221 | 45 | 0.315 | 60 | 0.750 | 260 | 408 | 0.258 | 0.336 | 3 | 70 | 85 | 95 |
TBA | 2 | 4 | 0.283 | 45 | 0.372 | 80 | 1.064 | 826 | 1077 | 0.162 | 0.211 | 4.3 | 75 | 92 | 104 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
^ UL Listed part number
! No binder
^ UL Listed part number
! No binder
Revision: 3.0.00C