SPEC 85079
2/C, 3/C, 4/C CU 600 V FR-XLPE Shielded PVC Jacket Power Cable With Ground. Color Method 1 Table 2
Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Copper, Fire Retardant Cross-Linked Polyethylene (FR-XLPE) insulation Shielded Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Conductor Identification Method 1 Table 2

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Fire Retardant Cross Linked Polyethylene (FR-XLPE)
- Filler:Paper or Polypropylene filler
- Binder:Polyester flat thread binder tape
- Shield:5 mils tape shield
- Rip Chord:Rip chord for ease of jacket removal
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
SOUTHWIRE E75755 {UL} XX AWG X/C FR-XLPE TYPE TC-ER CDRS 90C SHIELDED PVC JKT 600V SUN RES DIRECT BURIAL {YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |
TBA | 8 | 2 | 7 | 0.139 | 45 | 0.229 | 60 | 0.59 | 206 | 0.652 | 0.815 | 2.4 | 40 | 50 | 55 |
TBA | 8 | 3 | 7 | 0.139 | 45 | 0.229 | 60 | 0.615 | 275 | 0.652 | 0.815 | 2.5 | 40 | 50 | 55 |
TBA | 8 | 4 | 7 | 0.139 | 45 | 0.229 | 60 | 0.673 | 347 | 0.652 | 0.815 | 2.7 | 32 | 40 | 44 |
TBA | 6 | 2 | 7 | 0.174 | 45 | 0.264 | 60 | 0.661 | 285 | 0.411 | 0.514 | 2.6 | 55 | 65 | 75 |
TBA | 6 | 3 | 7 | 0.174 | 45 | 0.264 | 60 | 0.691 | 394 | 0.411 | 0.514 | 2.8 | 55 | 65 | 75 |
672112 | 6 | 4 | 7 | 0.174 | 45 | 0.264 | 60 | 0.795 | 570 | 0.411 | 0.514 | 3.0 | 44 | 52 | 60 |
620738 | 6 | 4 | 7 | 0.174 | 45 | 0.264 | 80 | 0.839 | 582 | 0.411 | 0.514 | 3.5 | 44 | 52 | 60 |
TBA | 4 | 2 | 7 | 0.221 | 45 | 0.311 | 60 | 0.753 | 409 | 0.258 | 0.323 | 3 | 70 | 85 | 95 |
TBA | 4 | 3 | 7 | 0.221 | 45 | 0.311 | 60 | 0.791 | 557 | 0.258 | 0.323 | 3.2 | 70 | 85 | 95 |
662638 | 4 | 4 | 7 | 0.221 | 45 | 0.311 | 80 | 0.938 | 826 | 0.258 | 0.323 | 4.0 | 56 | 68 | 76 |
TBA | 2 | 2 | 7 | 0.277 | 45 | 0.367 | 80 | 0.907 | 630 | 0.162 | 0.203 | 3.6 | 95 | 115 | 130 |
TBA | 2 | 3 | 7 | 0.277 | 45 | 0.367 | 80 | 0.953 | 861 | 0.162 | 0.203 | 3.8 | 95 | 115 | 130 |
TBA | 2 | 4 | 7 | 0.277 | 45 | 0.367 | 80 | 1.047 | 1109 | 0.162 | 0.203 | 5.2 | 76 | 92 | 104 |
TBA | 1 | 2 | 19 | 0.321 | 55 | 0.431 | 80 | 1.036 | 789 | 0.129 | 0.161 | 5.2 | 110 | 130 | 145 |
TBA | 1 | 3 | 19 | 0.321 | 55 | 0.431 | 80 | 1.091 | 1079 | 0.129 | 0.162 | 5.5 | 110 | 130 | 145 |
TBA | 1 | 4 | 19 | 0.321 | 55 | 0.431 | 80 | 1.200 | 1392 | 0.129 | 0.161 | 6.0 | 88 | 104 | 116 |
TBA | 1/0 | 2 | 19 | 0.36 | 55 | 0.47 | 80 | 1.116 | 956 | 0.102 | 0.128 | 5.6 | 125 | 150 | 150 |
TBA | 1/0 | 3 | 19 | 0.360 | 55 | 0.470 | 80 | 1.175 | 1317 | 0.102 | 0.128 | 5.9 | 125 | 150 | 170 |
TBA | 1/0 | 4 | 19 | 0.360 | 55 | 0.470 | 80 | 1.295 | 1704 | 0.102 | 0.128 | 6.5 | 100 | 120 | 136 |
TBA | 2/0 | 2 | 19 | 0.404 | 55 | 0.515 | 80 | 1.202 | 1162 | 0.081 | 0.101 | 6 | 145 | 175 | 195 |
TBA | 2/0 | 3 | 19 | 0.404 | 55 | 0.514 | 80 | 1.270 | 1613 | 0.081 | 0.102 | 6.4 | 145 | 175 | 195 |
TBA | 2/0 | 4 | 19 | 0.404 | 55 | 0.514 | 80 | 1.401 | 2093 | 0.081 | 0.101 | 7.0 | 116 | 140 | 156 |
TBA | 3/0 | 2 | 19 | 0.454 | 55 | 0.564 | 80 | 1.304 | 1422 | 0.064 | 0.08 | 6.5 | 165 | 200 | 225 |
TBA | 3/0 | 3 | 19 | 0.454 | 55 | 0.564 | 80 | 1.378 | 1986 | 0.064 | 0.081 | 6.9 | 165 | 200 | 225 |
TBA | 3/0 | 4 | 19 | 0.454 | 55 | 0.564 | 80 | 1.521 | 2582 | 0.064 | 0.080 | 7.6 | 132 | 160 | 180 |
TBA | 4/0 | 2 | 19 | 0.51 | 55 | 0.62 | 80 | 1.416 | 1744 | 0.051 | 0.064 | 7.1 | 195 | 230 | 260 |
TBA | 4/0 | 3 | 19 | 0.510 | 55 | 0.620 | 80 | 1.499 | 2449 | 0.051 | 0.064 | 7.5 | 195 | 230 | 260 |
TBA | 4/0 | 4 | 19 | 0.510 | 55 | 0.620 | 80 | 1.657 | 3191 | 0.051 | 0.064 | 8.3 | 156 | 184 | 208 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 3.0.00C