SPEC 83353
Covered Line Wire With Crosslinked Polyethylene (XLPE)
Aluminum Conductor Covered with Black Crosslinked Polyethylene
Construction:
- Conductor:Conductors are solid or stranded compressed aluminum
- Insulation:Black Crosslinked Polyethylene (XLPE)
Applications and Features:
Aluminum alloy 1350-H19 or 6201 concentrically stranded. Covered with crosslinked polyethylene (XLP). Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor. Crosslinked covered line wires have the below temperature ratings:
Normal Service temperature of 90ºC Emergency Overload of 130ºC Short Circuit temperature of 250ºC
Specifications:
Table 1 Weights and Measurements H19
Stock Code | Code Word | Size | Stranding | Cover Thickness | Total Diameter | Rated Strength | Weight Per 1000 ft. (lbs.) | Allowable Ampacity+ |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mils | inch | lbs | lb/1000ft | amps | ||
Apple | 6 | 1 | 30 | 0.222 | 445 | 31 | 105 | |
Plum | 6 | 7 | 30 | 0.238 | 510 | 56 | 105 | |
Pear | 4 | 1 | 30 | 0.264 | 710 | 47 | 135 | |
663570 | Apricot | 4 | 7 | 30 | 0.285 | 790 | 51 | 140 |
Cherry | 2 | 1 | 45 | 0.348 | 1100 | 78 | 180 | |
104240 | Peach | 2 | 7 | 45 | 0.373 | 1220 | 84 | 180 |
Nectarine | 1 | 7 | 45 | 0.408 | 1470 | 104 | 210 | |
104257 | Quince | 1/0 | 7 | 60 | 0.477 | 1790 | 136 | 240 |
Orange | 2/0 | 7 | 60 | 0.522 | 2260 | 167 | 280 | |
104273 | Fig | 3/0 | 7 | 60 | 0.57 | 2740 | 205 | 320 |
104281 | Olive | 4/0 | 7 | 60 | 0.626 | 3450 | 253 | 370 |
104299 | Pomegranate | 4/0 | 19 | 60 | 0.632 | 3620 | 247 | 370 |
Mulberry | 266.8 | 19 | 60 | 0.694 | 4470 | 305 | 430 | |
104315 | Annona | 336.4 | 19 | 60 | 0.765 | 5540 | 377 | 495 |
148130 | Chinquapin | 350 | 19 | 60 | 0.778 | 5751 | 390 | 506 |
Molles | 397.5 | 19 | 80 | 0.861 | 6400 | 462 | 545 | |
104331 | Huckleberry | 477 | 37 | 80 | 0.931 | 7820 | 538 | 610 |
104349 | Paw Paw | 556.5 | 37 | 80 | 0.992 | 8950 | 619 | 670 |
202127 | Breadfruit | 636 | 61 | 95 | 1.081 | 10500 | 715 | 720 |
148460 | Persimmon | 795 | 61 | 95 | 1.186 | 12900 | 877 | 825 |
202135 | Grapefruit | 1033.5 | 61 | 95 | 1.326 | 16500 | 1128 | 970 |
+Ampacity ratings based on 75ºC conductor temperature 25ºC ambient temperature elevation - sea level. Emissivity 0.91 coefficient of absorption 0.95. Thermal resistivity of covering - 375 C M /Watt-CM. Wind speed 2 ft./sec. in sun.
Table 2 Weights and Measurements 6201
Stock Code | Code Word | Equiv Dia (AWG)* | Size | Stranding | Cover Thickness | Total Diameter | Rated Strength | Weight | Allowable Ampacity+ |
---|---|---|---|---|---|---|---|---|---|
AWG | Kcmil | mils | mils | Lbs | Lbs/1000 ft. | amps | |||
Hornbeam | 4 | 48.69 | 7 | 30 | 310 | 1360 | 60 | 145 | |
104547 | Linden | 2 | 77.47 | 7 | 45 | 406 | 2160 | 99 | 190 |
104554 | Oilnut | 1/0 | 123.3 | 7 | 60 | 518 | 3440 | 159 | 250 |
Waterash | 2/0 | 155.4 | 7 | 60 | 567 | 4160 | 195 | 290 | |
104570 | Shellbark | 3/0 | 195.7 | 7 | 60 | 622 | 5240 | 240 | 335 |
Planetree | 4/0 | 246.9 | 7 | 60 | 683 | 6610 | 297 | 385 |
+Ampacity ratings based on 75ºC conductor temperature 25ºC ambient temperature elevation - sea level. Emissivity 0.91 coefficient of absorption 0.95. Thermal resistivity of covering - 375 C M /Watt-CM. Wind speed 2 ft./sec. in sun.
*Diameter equivalent to ACSR construction or 1350 aluminum equivalent.
*Diameter equivalent to ACSR construction or 1350 aluminum equivalent.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC