SPEC 45005
1/C CU 600V EPR RHH/RHW-2 USE-2 CPE Power Cable Royal Guard ®
Power Cable 600Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 USE-2 Cross-Linked/Thermoset Chlorinated Polyethylene (CPE) Jacket

Construction:
- Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
- Binder Tape:Mylar Tape
- Insulation:Ethylene Propylene Rubber (EPR) Type RHH/RHW-2 USE-2
- Overall Jacket:Cross-Linked/Thermoset Chlorinated Polyethylene (CPE) Jacket
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Sunlight and oil resistant.
Specifications:
Sample Print Legend:
SOUTHWIRE{R} ROYAL GUARD{R} XX AWG ({mm2}) E32071 MASTER-DESIGN {UL} RHH/RHW-2 OR USE-2 90{D}C 600V SUN RES VW-1 PRI PRII -40{D}C FT4 -- IEEE 1202 {MM/DD/YY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
595421 | 600 | 61 | 0.893 | 90 | 1.05 | 75 | 1.20 | 1853 | 2152 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
595421 | 600 | 6 | 4800 | 0.018 | 0.024 | 0.026 | 136428 | 350 | 420 | 475 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00C