SPEC 46709

AL Compact 35kV NLEPR Insulation 100% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial

Type MV-105 Single Conductor Aluminum, 345 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:345 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    {SQFTG_DUAL} SOUTHWIRE SIMpull® POWER CABLE {UL} XXXX KCMIL COMPACT AL.--- {ALUMAFLEX}® AA8176 345 MILS NL-EPR 35KV 100% INS LEVEL 25%TS MV-105 FOR CT USE SUN RES (NESC) -- {CSA} 1000 KCMIL COMPACT AL.--- {ALUMAFLEX}® AA8176 8.76mm (345 mils) NL-EPR 35KV 100% INS LEVEL 25%TS SR TC-ER 105°C FT4 -25°C LTDD -- PAT www.patentSW.com -- RoHS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldJacket ThicknessApprox. ODCopper WeightApprox. WeightMax Pull TensionMin Bending RadiusConduit Size*
    AWG/KcmilNo. of Strandsinchinchinchmilinchlb/1000ftlb/1000ftlbinchinch
    6495591/0100.3361.0641.124801.3049082563315.64.0
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedanceShield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1/00.1680.2110.0600.0530.564 + j0.3150.212 + j0.0513513155/165200/225
    * Ampacities are based on:
    * For Duct: Table 310.60(C)(78) Detail 1.
    * For Free Air: Table 310.60(C)(70).
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    * Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
    * Capacitive Reactance is between Phase-to-Shield.

    Revision: 1.000.002

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC