SPEC 43301
300V CU PVC TFFN PAIRS PVC POS Instrumentation
Type PLTC/ITC Instrumentation Cable 300 Volt Copper Conductors PVC/Nylon Insulated Singles Overall Shield POS. PVC Jacket Heat, Moisture, Oil and Sunlight Resistant RoHS rated for -30°C to 105°C

Construction:
- Conductor:Class B stranded bare copper per ASTM B-3 and B-8
- Insulation:Premium Grade Polyvinyl Chloride (PVC) .Color code: Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
- Twisted Pair:Black/White pairs
- Binder:Mylar binder
- Overall Drain Wire:Tinned Copper
- Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 5
- Rip Cord:Rip cord under jacket for ease of removal
- Jacket:Black sunlight, oil and moisture resistant Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s Instrumentation Cables Type PLTC per UL 13 and Type ITC per UL 2250 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are construct- ed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 105°C and rated for class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon ripcord for easy removal.
Specifications:
Sample Print Legend:
SOUTHWIRE® XX AWG XX PAIRS PVC/PVC TYPE PLTC/ITC E176494 (UL) 105°C SUN AND OIL RES FT4/IEEE 1202 SEQUEN- TIAL MARKING
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | mil | mil | inch | lb/1000ft | inch | Ω/1000ft | |
TBA | 18 | 12 | 15 | 75 | 0.668 | 264 | 2.67 | 6.66 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Pairs | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | mm | mm | mm | lb/km | mm | Ω/km | |
TBA | 18 | 12 | 0.38 | 1.91 | 16.97 | 393 | 67.82 | 21.85 |
Typical Electrical Specifications for Each Pair
Size | Capacitance | Inductance |
---|---|---|
AWG | pF/ft | µH/ft |
18 | 40.66 | 0.0957 |
16 | 48.51 | 0.0895 |
Revision: 3.0.00M