SPEC 43301
300V CU PVC/PVC Pairs POS
Type PLTC/ITC Instrumentation Cable 300 Volt Copper Conductors PVC Insulated Singles Overall Shield POS. PVC Jacket Heat, Moisture, and Sunlight Resistant RoHS rated for -30°C to 105°C
Construction:
- Conductor:Class B stranded bare copper per ASTM B-3 and B-8
- Insulation:Twisted pair with Premium Grade Polyvinyl Chloride (PVC) .Color code: Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
- Overall Drain Wire:Tinned Copper
- Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 3
- Rip Cord:Rip cord under jacket for ease of removal
- Jacket:Black sunlight, and moisture resistant Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s Instrumentation Cables Type PLTC per UL 13 and Type ITC per UL 2250 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with PVC. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 105°C and rated for class I Div II hazardous locations, and sun resistant. The jacket is black PVC with a nylon ripcord for easy removal.
Specifications:
Sample Print Legend:
{SQFTG} XXAWG X/C OAS E220129 C(UL)US ITC OR PLTC/CMR/CL3R/FPLR 105°C OR AWM 2464 80°C 300V -- CMG FT4 MADE IN USA ROHS-2 COMPLIANT
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | inch | mil | mil | inch | lb/1000ft | inch | Ω/1000ft | |
596817 | 16 | 8 | 0.056 | 15 | 75 | 0.662 | 260 | 3.9 | 4.181 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Pairs | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | inch | mm | mm | mm | lb/km | mm | Ω/km | |
596817 | 16 | 8 | 0.056 | 0.38 | 1.91 | 16.81 | 387 | 99.06 | 13.72 |
Typical Electrical Specifications for Each Pair
Size | Capacitance | Inductance |
---|---|---|
AWG | pF/ft | µH/ft |
18 | 40.66 | 0.0957 |
16 | 48.51 | 0.0895 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC