SPEC 43602

600V CU PVC TFFN PAIRS PVC POS Instrumentation

Type TC-ER Instrumentation Cable 600 Volt Copper Conductors PVC/Nylon Insulated Singles with Overall Shield POS. PVC Jacket Heat, Moisture, Oil and Sunlight Resistant RoHS rated for -30°C to 90°C

...

Construction:

  1. Conductor:Class B stranded bare copper per ASTM B3 and B8
  2. Insulation:Premium Grade Polyvinyl Chloride (PVC) plus nylon. Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
  3. Twisted Pair:Black/White pairs
  4. Binder:Mylar binder
  5. Overall Drain Wire:Tinned Copper
  6. Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 5
  7. Rip Cord:Rip cord under jacket for ease of removal
  8. Jacket:Black sunlight, oil and moisture resistant Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s Instrumentation Cables Type TC-ER UL 1277 are suitable for installations as outlined in NEC Article 336 for pro- cess control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 90°C and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon ripcord for easy removal. 1 Pair is not TC-ER Rated.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1277 Electrical Power and Control Tray Cables
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 336 Power and Control Tray Cable
  • Sample Print Legend:

    SOUTHWIRE® XX AWG XX PAIRS PVC/PVC TYPE TC-ER E75755 (UL) 90°C SUN AND OIL RES FT4/IEEE 1202 SEQUENTIAL MARKING
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusDC Resistance @ 25°C
    AWG/Kcmilpairmilmilinchlb/1000ftinchΩ/1000ft
    TBA181215600.7262775.8086.66
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    † 1 Pair is not TC-ER Rated.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusDC Resistance @ 25°C
    AWG/Kcmilpairmmmmmmlb/kmmmΩ/km
    TBA18120.381.5218.44412147.5221.85

    Typical Electrical Specifications for Each Pair

    SizeCapacitanceInductance
    AWGpF/ftµH/ft
    1840.660.0957
    1648.510.0895

    Revision: 3.0.00M