SPEC 45005
ROYAL GUARD™ CU 600V EPR Insulation Thermoset CPE-TS Jacket RHH/RHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Power Cable 600Volt Single Conductor Copper, Lead Free Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 USE-2 Cross-Linked/Thermoset Chlorinated Polyethylene (CPE-TS) Jacket. CT Rated 1/0 and Larger - For Direct Burial - Sunlight Resistant - Oil Resistant - Silicone Free
Construction:
- Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
- Binder Tape:Mylar Tape
- Insulation:Lead Free Ethylene Propylene Rubber (EPR) Type RHH/RHW-2 USE-2
- Overall Jacket:Lead Free & Silicone-Free Cross-Linked/Thermoset Chlorinated Polyethylene (CPE-TS) Jacket
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. CT Rated 1/0 and Larger - Sunlight Resistant - Oil Resistant - Silicone Free.
Specifications:
Sample Print Legend:
SOUTHWIRE® ROYAL GUARD® XX AWG ({mm2}) E32071 {UL} RHH/RHW-2 OR USE-2 90°C 600V SUN RES VW-1 PRI PRII -40°C FT4 -- IEEE 1202 {MM/DD/YY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Min. Avg. Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | ||
592017◊ | 750 | 1 | 61 | 0.968 | 80 | 65 | 1.278 | 2315 | 2644 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
592017◊ | 750 | 1 | 6.3 | 6000 | 0.014 | 0.022 | 0.038 | 400 | 475 | 535 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
*Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
*Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Size and Color
Size | GRN |
---|---|
4 | 652233 |
2 | 594504 |
2/0 | 594506 |
4/0 | 594507 |
Revision: 1.000.008
Updated On: Jan. 24, 2024, 6 p.m. UTC