SPEC 46026
3/C CU 2.4kV 115 EPR AIA PVC MV-105
Type MV-105 Three Conductor Copper, 115 Mils Ethylene Propylene Rubber (EPR) Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:115 Mils Ethylene Propylene Rubber (EPR)
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Filler:Wax paper filler
- Binder:Polypropylene tape
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE{R} POWER CABLE MASTER-DESIGN {UL} 3/C XXX AWG CU 90 MILS NL-EPR 2400V NONSHIELDED GW 1 X X AWG CU MV-105 FOR CT USE - SUN. RES. - FOR DIRECT BURIAL - WET & DRY LOC. {NESC}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Ground | Jacket Thickness1 | Approx. OD | Approx. Weight | Max Pull Tension | Min Bending Radius |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | No. x AWG | mil | inch | lb/1000ft | lb | inch | |
552256 | 750 | 0.968 | 1.238 | 1 x 0 | 85 | 3.166 | 9529 | 18000 | 22.2 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity Directly Buried 90/105°C† | Allowable Ampacity In Air 90/105°C‡ |
---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
750 | 0.014 | 0.020 | 0.027 | 170535 | 650/700 | 615/685 |
† Ampacities are based on TABLE 310.60(C)(83) of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
‡ Ampacities are based on TABLE 310.60(C)(71) of the 2014 National Electrical Code (40°C Ambient Air Temperature)
‡ Ampacities are based on TABLE 310.60(C)(71) of the 2014 National Electrical Code (40°C Ambient Air Temperature)
Revision: 3.0.00C