SPEC 46031
1/C CU 2.4kV XLPE. Silicone Free
Type MV-90 Dry Single Conductor Copper, Non-Shielded Cross Linked Polyethylene (XLPE). Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Southwire’s 2.4KV XLPE cables are suited for use in dry areas, conduits, ducts, troughs, trays and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. Rated for 1000 lbs./FT maximum sidewall pressure. Silicone Free.
Specifications:
Sample Print Legend:
SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# (UL) 1/C [#AWG or #kcmil] CU XLPE 2.4KV MV-90 SUN. RES. YEAR (NESC) [SEQUENTIAL FEET MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight | Max Pull Tension | Min Bending Radius |
---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mil | inch | lb/1000ft | lb | inch | |
TBA | 250 | 0.558 | 120 | 0.830 | 939 | 2000 | 6.6 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90°C† | Allowable Ampacity In Air 90°C‡ |
---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
250 | 0.043 | 0.054 | 0.031 | 56845 | 320 | 445 |
† Ampacities are based on TABLE 310.60(C)(77) Detail 1. of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
‡ Ampacities are based on TABLE 310.60(C)(69) of the 2014 National Electrical Code (40°C Ambient Air Temperature)
‡ Ampacities are based on TABLE 310.60(C)(69) of the 2014 National Electrical Code (40°C Ambient Air Temperature)
Revision: 3.0.00M