SPEC 45440
Variable Frequency Drive VFD 600/1000 Volt Flexible Cable
Type TC-ER Variable Frequency Drive Cable 600/1000 Volt Tinned Copper Conductors, Cross Linked Insulation Type RHH/RHW-2 Thermoplastic Elastomer Jacket, 90°C Dry or Wet -40°C Cold Impact Identification Method 4. 1000 Volt Flexible Motor Supply

Construction:
- Conductor:Class K, Flexible stranded tinned annealed copper per ASTM B3, B172, and B174
- Insulation:Cross Linked Insulation RHH/RHW-2 on #14 awg and larger
- Ground:Green Ground with Yellow Stripe. Size equal to phase conductor
- Drain Wire:Tinned copper. Drain wire size is two gauges smaller than phase size
- Shielding:100% coverage aluminum/mylar/aluminum foil, overall 85% coverage tinned copper braid
- Jacket:Black Thermoplastic elastomer TPE
Applications and Features:
Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.
Specifications:
Sample Print Legend:
Southwire XXAWG (XXmm2) XX/C VFD RHH/RHW-2 CDRS TYPE TC-ER EXXXXX (UL) 600V 90°C DRY 90°C WET SUN RES OIL RES I/II DIR BUR -40°C OR WTTC 1000V OR AWM 20886 105°C 1000V OR Flexible Motor Supply Cable 1000V -- LLXXXXXX CSA CIC/TC FT4 OR AWM I/II A/B 1000V 105C FT4 -40°C -- CE RoHS-2 Made in USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |
585343◊ | 14 | 41 | 46 | 1 x 14 | 62 | 0.565 | 212 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|
AWG/Kcmil | inch | Amp | Amp | |
585343◊ | 14 | 7 | 15 | 15 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00M