SPEC 46401

3/C CU 15kV 175 NLEPR 100% PVC MV-105

Type MV-105 Three Conductor Copper, 175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  7. Filler:Wax paper filler
  8. Binder:Poly glass tape
  9. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    {SQFTG_DUAL} SOUTHWIRE{R} POWER CABLE MASTER-DESIGN {UL} 3/C XXX KCMIL CU 175 MILS NL-EPR 15KV 100% INS LEVEL 25%TS GW 1 X X AWG CU MV-105 FOR CT USE SUN. RES. FOR DIRECT BURIAL {NESC}
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldGroundJacket Thickness1Approx. ODApprox. WeightMax Pull TensionMin Bending Radius
    AWG/KcmilinchinchinchNo. x AWGmilinchlb/1000ftlbinch
    TBA1/00.3620.7490.8091 x 41102.0392560253414.3
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Shield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1/00.1020.1280.0390.0410.503 + j0.4180.128 + j0.0412664195/210215/240
    * Calculations are based on 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on TABLE 310.60(C)(79) Detail 1. of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
    ‡ Ampacities are based on TABLE 310.60(C)(71) of the 2014 National Electrical Code (40°C Ambient Air Temperature)

    Revision: 3.0.00C