SPEC 46120
CU Compact 5/8kV NLEPR Insulation 133/100% IL SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Type MV-105 Single Conductor Compact Copper, 5kV/8kV 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133%/100% Insulation Level, Tape Shield, SIMpull® Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA
Construction:
- Conductor:Class B compact stranded per ASTM B496
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where supe- rior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE SIMpull® POWER CABLE {UL} XXX KCMIL CPT CU 115 MILS NL-EPR 5KV 133%/8KV 100% INS LEVEL 25%TS MV-105 FOR CT USE SUN RES (NESC) -- {CSA} XXX KCMIL CPT CU 2.92mm (115 mils) NL-EPR 5KV 133%/8KV 100% INS LEVEL 25%TS SR TC-ER 105°C FT4 -25°C LTDD -- PAT www.patentSW.com -- RoHS
Table 1 – Weights and Measurements
Cond. Size | Strand Count | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Max Pull Tension | Min Bending Radius | Conduit Size* |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | inch | inch | mil | inch | lb/1000ft | lb/1000ft | lb | inch | inch |
500 | 37 | 0.735 | 1.011 | 1.071 | 80 | 1.251 | 1563 | 1993 | 4000 | 15.0 | 3.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
500 | 0.022 | 0.030 | 0.016 | 0.034 | 0.387 + j0.312 | 0.031 + j0.032 | 3349 | 470/505 | 695/775 |
* Ampacities are based on:
* For Duct: Table 310.60(C)(77) Detail 1.
* For Free Air: Table 310.60(C)(69).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
* For Duct: Table 310.60(C)(77) Detail 1.
* For Free Air: Table 310.60(C)(69).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
Revision: 1.000.001
Updated On: Dec. 11, 2023, 9:29 p.m. UTC