SPEC 46006
CU Compressed 2.4kV NLEPR Insulation 100% IL PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Type MV-105 Three Conductor Copper, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) Polyvinyl Chloride (PVC) Jacket. Silicone Free
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR)
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Filler:Wax paper filler
- Binder:Poly glass tape
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
SOUTHWIRE® POWER CABLE {UL} 3/C XXX AWG CU 90 MILS NL-EPR 2400V NONSHIELDED GW 1 X X AWG MV-105 FOR CT USE SUN. RES. {NESC} MAXIMUM 2400 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Diameter Over Insulation | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Max Pull Tension | Min Bending Radius |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | inch | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | lb | inch | |
600445 | 350 | 37 | 0.661 | 0.885 | 1 x 2 | 110 | 2.156 | 3481 | 4629 | 8400 | 15.1 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp |
350 | 0.031 | 0.041 | 0.028 | 0.023 + j0.013 | 0.033 + j0.022 | 355/380 | 395/440 |
* Ampacities are based on:
* For Duct: Table 310.60(C)(79) Detail 1.
* For Free Air: Table 310.60(C)(71).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
* For Duct: Table 310.60(C)(79) Detail 1.
* For Free Air: Table 310.60(C)(71).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
Revision: 1.000.001
Updated On: Feb. 2, 2024, 1:32 a.m. UTC