SPEC 70002

600V ROYAL® SOOW Power Cord Non-UL/CSA with Black Jacket 90°C

600 Volt, 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, Non UL / Non CSA.

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant EPDM
  3. Filler:Waxed paper fillers
  4. Jacket:Black CPE (Other colors available upon request)

Applications and Features:

Southwire Royal® Non UL/Non CSA SOOW cord is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions, suitable for outdoor applications. The cable is rated -40°C to 90°C, sunlight, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • MSHA flame test - P07-KA070018-1MSHA
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • Federal Specification J-C-580B
  • Sample Print Legend:

    SOUTHWIRE® ROYAL® CORD X/C X AWG (X.XXmm2) SOOW 600V -40C TO 90C

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmilinchlb/1000ftAmpΩ/1000ft
    56997282222082133/0.0106500.63274400.72
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmmmmkg/kmAmpΩ/km
    56997282222082133/0.01061.2716.00408402.36

    Color Code

    # of ConductorColor Sequence
    2Black, White
    3Black, White, Green
    4Black, White, Red, Green
    5Black, White, Red, Green, Orange

    Revision: 3.0.00M