SPEC 70070
600V SEOPRENE® SEOOW Cord Control with Black Jacket 105°C. Silicone-Free
600 Volt Cord. 105°C Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant
Construction:
- Conductor:Class K stranded bare copper per ASTM B-174
- Insulation:Heat, moisture and oil resistant TPE
- Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
- Jacket:Black TPE (other colors available upon request)
Applications and Features:
Southwire Type SEOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2020 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SEOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.
Specifications:
Sample Print Legend:
SOUTHWIRE® SEOPRENE® CORD X/C XX AWG (X.XXmm2) SEOOW E46194 (UL) 600V -40C TO 105C -- CSA LL90458 SEOOW 600V -50C TO 105C FT2 WATER RESISTANT
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | ||||
550397 | 22428 | 12 | 4 | 65 | 45 | 95 | 0.642 | 231 | 16 | BK/WE/RD/G | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Table 2 – Weights and Measurements (Metric)
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | ||||
550397 | 22428 | 12 | 4 | 65 | 1.14 | 2.41 | 16.31 | 344 | 16 | BK/WE/RD/G | Black |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Color Code
# of Conductor | Color Sequence | Tracer | # of Conductor | Color Sequence | Tracer |
---|---|---|---|---|---|
1 | Black | 21 | Orange | Green | |
2 | White | 22 | Black | White/Red | |
3 | Red | 23 | White | Black/Red | |
4 | Green | 24 | Red | Black/White | |
5 | Orange | 25 | Green | Black/White | |
6 | Blue | 26 | Orange | Black/White | |
7 | White | Black | 27 | Blue | Black/White |
8 | Red | Black | 28 | Black | Red/Green |
9 | Green | Black | 29 | White | Red/Green |
10 | Orange | Black | 30 | Red | Black/Green |
11 | Blue | Black | 31 | Green | Black/Orange |
12 | Black | White | 32 | Orange | Black/Green |
13 | Red | White | 33 | Blue | White/Orange |
14 | Green | White | 34 | Black | White/Orange |
15 | Blue | White | 35 | White | Red/Orange |
16 | Black | Red | 36 | Orange | White/Blue |
17 | White | Red | 37 | White | Red/Blue |
18 | Orange | Red | 38 | Black | White/Green |
19 | Blue | Red | 39 | White | Black/Green |
20 | Red | Green | 40 | Red | White/Green |
Revision: 1.000.003
Updated On: April 2, 2024, 6:22 p.m. UTC