SPEC 70070

600V SEOPRENE® SEOOW Cord Control with Black Jacket 105°C

600 Volt Cord. 105°C Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black TPE (other colors available upon request)

Applications and Features:

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications:

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Sample Print Legend:

    SOUTHWIRE® SEOPRENE® CORD X/C XX AWG (X.XXmm2) SEOOW E46194 (UL) 600V -50C TO 105C -- CSA LL90458 STOOW(TPE) 600V -50C TO 105C FT2 WATER RESISTANT

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmilmilinchlb/1000ftAmpΩ/1000ft
    5504973050812565/3045950.707280161.66
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmmmmmmkg/kmAmpΩ/km
    5504973050812565/301.142.4117.96417165.45

    Color Code

    # of ConductorColor SequenceTracer# of ConductorColor SequenceTracer
    1Black21OrangeGreen
    2White22BlackWhite/Red
    3Red23WhiteBlack/Red
    4Green24RedBlack/White
    5Orange25GreenBlack/White
    6Blue26OrangeBlack/White
    7WhiteBlack27BlueBlack/White
    8RedBlack28BlackRed/Green
    9GreenBlack29WhiteRed/Green
    10OrangeBlack30RedBlack/Green
    11BlueBlack31GreenBlack/Orange
    12BlackWhite32OrangeBlack/Green
    13RedWhite33BlueWhite/Orange
    14GreenWhite34BlackWhite/Orange
    15BlueWhite35WhiteRed/Orange
    16BlackRed36OrangeWhite/Blue
    17WhiteRed37WhiteRed/Blue
    18OrangeRed38BlackWhite/Green
    19BlueRed39WhiteBlack/Green
    20RedGreen40RedWhite/Green

    Revision: 3.0.00M