SPEC 70118

600V ROYAL® SOOW Cord Control with Black Jacket 90°C

600 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant EPDM
  3. Filler:Waxed paper fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black CPE (Other colors available upon request)

Applications and Features:

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications:

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • MSHA flame test - P07-KA070018-1MSHA
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Federal Specification J-C-580B
  • Sample Print Legend:

    SOUTHWIRE{R} ROYAL{R} CORD XX/C XX AWG ({mm2}) SOOW E46194 MASTER-DESIGN {UL} 600V -40{D}C TO 90{D}C -- {CSA} LL90458 SOOW 600V -40{D}C TO 90{D}C FT2 WATER RESISTANT {NOM}-ANCE -- {MSHA}

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmilinchlb/1000ftAmpΩ/1000ft
    570037831205181216/30300.612313.56.59
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmmmmkg/kmAmpΩ/km
    570037831205181216/300.7615.493443.521.62

    Color Code

    # of ConductorColor SequenceTracer# of ConductorColor SequenceTracer
    1Black21OrangeGreen
    2White22BlackWhite/Red
    3Red23WhiteBlack/Red
    4Green24RedBlack/White
    5Orange25GreenBlack/White
    6Blue26OrangeBlack/White
    7WhiteBlack27BlueBlack/White
    8RedBlack28BlackRed/Green
    9GreenBlack29WhiteRed/Green
    10OrangeBlack30RedBlack/Green
    11BlueBlack31GreenBlack/Orange
    12BlackWhite32OrangeBlack/Green
    13RedWhite33BlueWhite/Orange
    14GreenWhite34BlackWhite/Orange
    15BlueWhite35WhiteRed/Orange
    16BlackRed36OrangeWhite/Blue
    17WhiteRed37WhiteRed/Blue
    18OrangeRed38BlackWhite/Green
    19BlueRed39WhiteBlack/Green
    20RedGreen40RedWhite/Green

    Revision: 3.0.00M