SPEC 70125

300V AMERICAN MUSTANG® SJOOW Cord with Yellow Jacket 105°C

300V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant EPDM
  3. Filler:Rubber fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Yellow CPE (Other colors available upon request)

Applications and Features:

Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SJOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications:

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • MSHA flame test - P07-KA070018-1MSHA
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Federal Specification J-C-580B
  • Sample Print Legend:

    SOUTHWIRE® American Mustang® CORD X/C XX AWG (XXmm2) SJOOW E46194 (UL) 300V - 40C TO 105C -- CSA LL90458 SJOOW 300V -40C TO 105C FT2 WATER RESISTANT

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Cond. SizeCond. NumberCond. StrandsInsul. ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmilinchlb/1000ftAmpΩ/1000ft
    10**3104/30500.57244300.98
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
    ** Not a Federal and Military Specification JC-580B
    *** Stock number: 677152 no paper fillers with Black jacket
    Table 2 – Weights and Measurements (Metric)
    Cond. SizeCond. NumberCond. StrandsInsul. ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmmmmkg/kmAmpΩ/km
    10**3104/301.2714.48363303.22

    Color Code

    # of ConductorColor Sequence
    2Black, White
    3Black, White, Green
    4Black, White, Red, Green

    Revision: 3.0.00M