SPEC 70126
300V ROYAL® SJOOW Cord with Black Jacket 90°C
300 Volt, 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket

Construction:
- Conductor:Class K stranded bare copper per ASTM B-174
- Insulation:Heat, moisture and oil resistant EPDM
- Filler:Waxed paper fillers, with a tissue-paper separator wrapped around the assembly
- Jacket:Black CPE (Other colors available upon request)
Applications and Features:
Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant, designed for hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.
Specifications:
Sample Print Legend:
SOUTHWIRE® ROYAL® CORD XX/C XX AWG (XXmm2) SJOOW E46194 (UL) 300V -40C TO 90C -- CSA LL90458 SJOOW 300V -40C TO 90C FT2 WATER RESISTANT
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Ampacity * | DC Resistance |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Count | # x AWG | mil | inch | lb/1000ft | Amp | Ω/1000ft | ||
558121 | 823227 | 14 | 2 | 41/30 | 30 | 0.34 | 60 | 18 | 2.55 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12. ** Not a Federal and Military Specification JC-580B
Table 2 – Weights and Measurements (Metric)
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Ampacity * | DC Resistance |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Count | # x AWG | mm | mm | kg/km | Amp | Ω/km | ||
558121 | 823227 | 14 | 2 | 41/30 | 0.76 | 8.64 | 89 | 18 | 8.37 |
Color Code
# of Conductor | Color Sequence |
---|---|
2 | Black, White |
3 | Black, White, Green |
4 | Black, White, Red, Green |
Revision: 3.0.00M