SPEC 70080

600V SEOPRENE® SEOOW Power Cord Non-UL/CSA with Black Jacket 105°C

600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant. Non UL / Non CSA Listed

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black TPE (other colors available upon request)

Applications and Features:

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications:

  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)
  • Sample Print Legend:

    SOUTHWIRE® SEOPRENE® CORD 2/C 8 AWG (7.85mm2) SEOOW 600V - 50C TO 105C WATER RESISTANT

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmilmilinchlb/1000ftAmpΩ/1000ft
    550556223216396/26481000.818452550.42
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmmmmmmkg/kmAmpΩ/km
    550556223216396/261.222.5420.78673551.38

    Color Code

    # of ConductorColor Sequence
    2Black, White
    3Black, White, Green
    4Black, White, Red, Green
    5Black, White, Red, Green, Orange

    Revision: 3.0.00M