SPEC 70069

600V SEOPRENE PLUS® SEOOW Power Cord Non-UL/CSA with Yellow Jacket 105°C

600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, Non UL / Non CSA.

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Yellow TPE (other colors available upon request)

Applications and Features:

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -60°C to maximum 105°C.

Specifications:

  • MSHA Flame resistance for Mining Applications - P-241-3-MSHA
  • RoHS-2 (European Directive 2011/65/EU)
  • Sample Print Legend:

    SOUTHWIRE® SEOPRENE PLUS(TM) CORD X/C X AWG (XX.X mm2) SEOOW 600V -60C TO 105C WATER RESISTANT

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilCount# x AWGmilmilinchlb/1000ftAmp
    655845223416396/26501000.81344455
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilCount# x AWGmmmmmmkg/kmAmp
    655845223416396/261.272.5420.6566155

    Color Code

    # of ConductorColor Sequence
    2Black, White
    3Black, White, Green
    4Black, White, Red, Green

    Revision: 3.0.00M