SPEC 42002

SF-2 SEW-2 200°C 600V

Silicone Rubber Glass Braid Fixture Wire, Temp Rating 200°C

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Silicone Rubber
  3. Jacket:Fiberglass braid jacket is applied over the insulation, then treated with a high temperature lacquer finish

Applications and Features:

Used for internal wiring of appliances, electrical equipment, and lighting fixtures, as well as hazardous location motors. Excellent electrical properties, good chemical resistance, contains no chlorine or other halogens, and fungus resistant. Colors available upon request.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA Approved as shown in Table 1
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C0066A684/.01796070.3251252003231
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C0066A684/.01791.520.188.251862003231

    Revision: 3.0.00M