SPEC 42004
SFF-2 SEWF-2 150°C 600V
Silicone Rubber Glass Braid Fixture Wire - Flexible Stranded Conductors, Temp Rating 150°C
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Silicone Rubber
- Jacket:Fiberglass braid jacket is applied over the insulation, then treated with a high temperature lacquer finish
Applications and Features:
Used as motor lead wire or the wiring of electrical equipment and lighting fixtures, as well as hazardous location motors. Excellent electrical properties, flexible, good chemical resistance, contains no chlorine or other halogens, and fungus resistant. Colors available upon request.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Braid | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | mil | inch | lb/1000ft | °C | Style/Type | |
C0126B | 12 | 65/.0100 | 30 | 5 | 0.170 | 31 | 150 | 3070 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Braid | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | mm | kg/km | °C | Style/Type | |
C0126B | 12 | 65/.0100 | 0.76 | 0.13 | 4.32 | 46 | 150 | 3070 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC