SPEC 42006
SRG ML 150°C-200°C 600V
Flexible Silicone Rubber Glass Braid, Temp Rating 150°C for #18AWG - #6AWG, and Temp Rating 200°C for #4AWG - 4/0AWG
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Silicone Rubber
- Jacket:Fiberglass braid jacket is applied over the insulation, then treated with a high temperature lacquer finish
Applications and Features:
Used as motor lead wire or wiring of electrical equipment and lighting fixtures, where flexibility is required. Excellent electrical properties, good chemical resistance, contains no chlorine or other halogens, and fungus resistant. Colors available upon request.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Braid | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | mil | inch | lb/1000ft | °C | Style/Type | |
C00412 | 4 | 133/.0177 | 60 | 5 | 0.380 | 160 | 200 | 3231/SEW-2 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Braid | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | mm | kg/km | °C | Style/Type | |
C00412 | 4 | 133/.0177 | 1.52 | 0.13 | 9.65 | 238 | 200 | 3231/SEW-2 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC