SPEC 42008
SRGT 200°C 600V UL 3568
CCC – Critical Circuit Cable, Felxible Silicone Rubber Glass Braid – FEP Jacket, Temp Rating 200°C
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Silicone Rubber
- Jacket:A fiberglass braid jacket is applied over the insulation, then covered with an extruded FEP fluoropolymer jacket
Applications and Features:
Used in environments where wire will come into contact with chemicals, oils or gas and where circuit integrity is required when exposed to flame, such as MOVs at refineries and petrochemical plants. Also used for critical circuits in steel mills, aluminum plants, paper mills and power generating facilities.
FEP Jacket provides excellent oil and chemical resistance, low coefficient of friction, improved moisture resistance and excellent electrical properties, flexible, and fungus resistant. Colors available upon request.
Product requires NPC conductor on 10 AWG and smaller in order to pass the Modified Mil-W-25038 Circuit Integrity Test.
FEP Jacket provides excellent oil and chemical resistance, low coefficient of friction, improved moisture resistance and excellent electrical properties, flexible, and fungus resistant. Colors available upon request.
Product requires NPC conductor on 10 AWG and smaller in order to pass the Modified Mil-W-25038 Circuit Integrity Test.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Braid | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | mil | mil | inch | lb/1000ft | °C | Style/Type | |
C0T180 | 18 | 7/.0152 | 30 | 7.5 | 10 | 0.140 | 15 | 200 | 3568 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Braid | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | mm | mm | kg/km | °C | Style/Type | |
C0T180 | 18 | 7/.0152 | 0.76 | 0.19 | 0.25 | 3.56 | 22 | 200 | 3568 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC