SPEC 42021
FEP 200°C 600V UL 1901
UL/CSA Approved Lead Wire, Temp Rating 200°C

Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Extruded FEP fluoropolymer
Applications and Features:
For further processing in cables. Smaller diameter than standard UL style 1330. Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
C3226X | 22* | 7/.010 | 15 | 0.060 | 5 | 200 | 1901 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
*NPC Conductor required for 200°C Rating
*NPC Conductor required for 200°C Rating
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
C3226X | 22* | 7/.010 | 0.38 | 1.52 | 7 | 200 | 1901 |
Revision: 3.0.00M