SPEC 42023

FEP 200°C 1000V UL 10203

Flexible UL/CSA Approved Lead Wire, Temp Rating 200°C

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Extruded FEP fluoropolymer

Applications and Features:

Used for internal wiring of appliances. This product is suitable for immersion in gasoline, gasoline vapor, and immersion in oil to 80°C.

Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B 600 FT1 FT2
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    C33T9A3/0259/.0255450.57556520010203
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    *NPC Conductor required for 200°C Rating
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    C33T9A3/0259/.02551.1414.6084120010203

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC