SPEC 42030
ETFE 200°C 300V UL 10109
UL/CSA Approved Lead Wire, Temp Rating 200°C

Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Extruded ETFE fluoropolymer jacket
Applications and Features:
Used for wiring of electric heaters, appliances, thermocouples, gas igniters, electrical and electronic components, and other products up to 200°C. Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
CZ063A | 6 | 84/.0179 | 25 | 0.243 | 97 | 200 | 10109 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
*NPC Conductor required for 200°C Rating
*NPC Conductor required for 200°C Rating
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
CZ063A | 6 | 84/.0179 | 0.64 | 6.17 | 144 | 200 | 10109 |
Revision: 3.0.00M