SPEC 42036
PFA 250°C 600V UL 1727
UL/CSA Approved Lead Wire, Temp Rating 250°C

Construction:
- Conductor:Stranded tinned, annealed nickel plated copper per ASTM B33
- Insulation:Extruded PFA fluoropolymer
Applications and Features:
Used for wiring of electric heaters, appliances, thermocouples, gas igniters, electrical and electronic components and other products that require a temperature rating up to 250° C. Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
CP226A | 22 | 10/.0058 | 20 | 0.070 | 5 | 250 | 1727 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
CP226A | 22 | 10/.0058 | 0.51 | 1.78 | 7 | 250 | 1727 |
Revision: 3.0.00M