SPEC 42037
PFA 250°C 600V UL Type PFAH
Flexible UL/NEC Approved Lead Wire, Temp Rating 250°C
Construction:
- Conductor:Stranded tinned, annealed nickel plated copper per ASTM B33
- Insulation:Extruded PFA fluoropolymer
Applications and Features:
Dry locations only. Only for leads within apparatus or within raceways connected to apparatus (nickel or nickel-coated copper only).
Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
CP026H | 2 | 133/.0223 | 30 | 0.395 | 235 | 250 | NEC Style PFAH |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
CP026H | 2 | 133/.0223 | 0.76 | 10.03 | 350 | 250 | NEC Style PFAH |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC