SPEC 42037
PFA 250°C 600V UL Type PFAH
UL/NEC Approved Lead Wire, Temp Rating 250°C

Construction:
- Conductor:Stranded tinned, annealed nickel plated copper per ASTM B33
- Insulation:Extruded PFA fluoropolymer
Applications and Features:
Dry locations only. Only for leads within apparatus or within raceways connected to apparatus (nickel or nickel-coated copper only). Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
CP2T6H | 2/0 | 259/.0229 | 45 | 0.570 | 495 | 250 | NEC Style PFAH |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
CP2T6H | 2/0 | 259/.0229 | 1.14 | 14.48 | 737 | 250 | NEC Style PFAH |
Revision: 3.0.00M