SPEC 42050

EZMG 450°C 300V UL 5128 (EZ STRIP)

High Temperature Lead Wire - Features Clean Strip Characteristics, Temp Rating 450°C

...

Construction:

  1. Conductor:flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Glass reinforced phlogopite mica tapes
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Used for the wiring of electrical heaters or similar high temperature equipment. Excellent thermal and flame resistance, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • RoHS-3 Complies with European Directive 2015/863
  • Passes 70,000 BTU/Hr and the 210,000 BTU/Hr industry standard flame tests
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C212081265/.01001570.140294505128
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C212081265/.01000.380.183.56434505128

    Revision: 3.0.00M