SPEC 42052

EZMG 450°C 600V UL 5107 (EZ STRIP)

High Temperature Lead Wire - Features Clean Stripping Insulation, Temp Rating 450°C

...

Construction:

  1. Conductor:flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Glass reinforced phlogopite mica tapes
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Used for the internal wiring of domestic and commercial ovens as well as cooking appliances. Ideal for use in electrical heaters. For equipment wiring in iron mills, steel mills, glass plants, and cement kilns. Excellent thermal and flame resistance, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • RoHS-3 Complies with European Directive 2015/863
  • Passes 70,000 BTU/Hr and the 210,000 BTU/Hr industry standard flame tests
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C212041265/.01002570.160314505107
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C212041265/.01000.640.184.06464505107

    Revision: 3.0.00M