SPEC 42060
FLAMROXTM HIGH PERFORMANCE CABLE
Flamrox - Premium Flexible High Temperature Single Conductor Cable, 600V, Temp Rating 450°C, Non-UL 538°C
Construction:
- Conductor:flexible stranded 27% nickel plated, annealed copper
- Insulation:A phlogopite mica tape thermal barrier and a fluoropolymer tape moisture barrier are both applied over the core
- Jacket:An overall fiberglass braid is then treated with a high temperature saturant
Applications and Features:
Used in critical areas where standard high temperature lead wire is not sufficient to maintain circuit integrity due to extreme temperatures, or exposure to open flame. Used for equipment wiring in iron mills, steel mills, glass plants, and cement kilns.
Excellent resistance to high temperature and direct flame, TFE tape provides a moisture barrier, and produces minimal smoke when exposed to flames. Can withstand up to 2400°F short term and Good chemical resistance. Flexible. Armor braid optional.
Excellent resistance to high temperature and direct flame, TFE tape provides a moisture barrier, and produces minimal smoke when exposed to flames. Can withstand up to 2400°F short term and Good chemical resistance. Flexible. Armor braid optional.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Braid | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
C55815 | 4/0 | 259/.0285 | 35 | 0.738 | 770 | 450 | UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Braid | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
C55815 | 4/0 | 259/.0285 | 0.89 | 18.75 | 1146 | 450 | UL |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC