SPEC 42080
SOAKING PIT CABLES
Silicone Rubber Glass Braid Conductors, Temp Rating 200°C, 600V

Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Silicone Rubber with fiberglass braid over the insulation
- Cabling:Conductors are cabled with a left hand lay and bound with a polyester tape
- Inner Braid:Aramid fiber braid, treated with a high temperature saturant, covers the core
- Outer Braid:Stainless steel braid is applied overall
Applications and Features:
Used for wiring in locations, such as furnaces, that may expose the cable to molten metal or glass. Stainless Steel braid provides protection against molten splash in soaking pit and slag applications.
Fiber Jacket provides improved mechanical strength and abrasion resistance. Good chemical strength. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.
Fiber Jacket provides improved mechanical strength and abrasion resistance. Good chemical strength. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | °C | Style/Type | |
C52575 | 2 | 2 | 60 | 1.175 | 1000 | 200 | Non-UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | °C | Style/Type | |
C52575 | 2 | 2 | 1.52 | 29.85 | 1488 | 200 | Non-UL |
Revision: 3.0.00M